Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[78]

Standard housing design

SNL and SE plummer (pillow) block housings in the 2, 3, 5 and 6 series are split housings consisting of a cap and base (fig. 1 and fig. 2). They have two holes cast into the base for attachment bolts.
The housings are designed on the “building block” principle to enable a wider choice of bearings and seals as well as a variety of shaft-bearing combinations and lubrication methods.
SE plummer (pillow) block housings supersede SNL plummer (pillow) block housings for sizes 507 up to 511-609.
SKF logo