Solid oil and sealing solution

SKF solution for the Two and three wheelers steering column is used when the re-lubrication is impossible and the contamination exclusion is required.
SKF solid oil ball cage is a polymer matrix saturated with lubricating oil. It contributes to easier steering column assembly and it also provides better ability to work in dry and wet contaminants environments.
The molded plastic material act as rotating shield. This solid oil ensures better road handling enabling the balls to rotate same contact angle and reduce speed dependent friction torque. This solution also ensures long system service life.