Double row angular contact ball bearings

The design of SKF double row angular contact ball bearings corresponds to two single row angular contact ball bearings arranged back-to-back.
Bearing features
-
Less axial space
Can be used for applications where two single row angular contact ball bearings arranged back-to-back take up too much axial space.
- Accommodates radial as well as axial loads in either direction
- Accommodates tilting moments
- Stiff bearing arrangement