Four-point contact ball bearings can be supplied with two locating slots in the outer ring (designation suffix N2, fig. 2):
-
preventing the bearing from turning
-
positioned 180° apart
The dimensions and tolerances of the locating slots are in accordance with ISO 20515 and are listed in table 1.