Locating and non-locating bearing positions
SBD plummer block housings and THD take-up housings can be used for both the locating and non-locating bearing positions. The housing covers determine the width of the bearing seat. For a locating bearing, the covers provide a bearing seat that is the same width as the bearing (designation suffix F). For the non-locating bearing, the covers provide a bearing seat that is wider than the bearing (designation suffix L). The permissible axial displacement of the bearing is listed in the product tables (parameter “s”) for:
- SBD plummer block housings for bearings on an adapter sleeve and a plain shaft
- SBD plummer block housings for bearings on an adapter sleeve and a stepped shaft
- SBD plummer block housings for bearings on a cylindrical seat and a stepped shaft
- SBD plummer block housings for bearings on a cylindrical seat and a multi-stepped shaft
- THD take-up housings for bearings on an adapter sleeve and a plain shaft