Housing variants and customization
SDAF and SDAF extended range housings are available with design variants. All variants are individually engineered to meet the requirements of the specific application. Customized variants can include:
- drilled bolt holes in the base
- solid base
- special machining for lubrication
- special housing bore tolerances
- special seals
- milled base ends
- special machining for condition monitoring systems
Because of the highly customized nature of the SDAF extended range housings, the SKF application engineering service and the customer work together to specify and design each housing. This flexible approach provides a host of options tailored to the application, to provide a safe, reliable and cost-effective solution. For additional information contact the SKF application engineering service.
SDAF extended range housings are made-to-order to accommodate any special features that may be required.
Housing material
For applications where extra strength is needed, all SDAF housings are also available in the following materials:
- ductile iron, ASTM A536 grade 65-45-12
- ductile iron, ASTM A536 grade 80-60-03
- cast steel, ASTM A27 grade U-60-30