Locating and non-locating bearing positions
SONL housings can be used for both the locating and non-locating bearing positions.
The housings are machined standard for bearings in the non-locating position. Bearings in the locating position as well as CARB toroidal roller bearings must be secured in the housing on both sides with locating rings. Appropriate locating rings are listed in the product tables for bearings on an adapter sleeve and for bearings on a cylindrical seat.