Shaft specifications
The bearing seat should be machined according to the requirements for bearings mounted on an adapter sleeve (→ Specifications for shafts and housing support surfaces), i.e. with a shaft tolerance class h9
and a cylindricity tolerance of IT5/2. The seal counterface should also comply with these specifications.