Biodegradable grease

SKF Biodegradable Bearing Grease LGGB 2
SKF LGGB 2 is a biodegradable, low toxicity, synthetic ester oil based grease, using a lithium-calcium thickener. Its special formulation makes it most suitable for applications where environmental contamination is a concern.
  • Good performance in applications with steel-on-steel spherical plain bearings, ball bearings and roller bearings
  • Good low temperature start-up performance
  • Good corrosion inhibiting properties
  • Suitable for medium to high loads

Typical applications:

  • Agricultural and forestry equipment
  • Construction and earthmoving equipment
  • Mining and conveying equipment
  • Water treatment and irrigation
  • Locks, dams, bridges
  • Linkages, rod ends
Available pack sizes
PacksizeDesignation
420 ml cartridgeLGGB 2/0.4
5 kg canLGGB 2/5
18 kg pailLGGB 2/18
Gas driven lubricator 
LAGD series 125 mlLAGD 125/GB2
Technical data
DesignationLGGB 2/(pack size)
DIN 51825 codeKPE 2K-40
NLGI consistency class2
ThickenerLithium/calcium
ColourOff white
Base oil typeSynthetic ester
Operating temperature range–40 to +90 °C
(–40 to +195°F)
Dropping point DIN ISO 2176>170 °C (>340 °F)
Base oil viscosity 
40 °C, mm²/s
100 °C, mm²/s
110
13
Penetration DIN ISO 2137 
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm
265–295
+50 max. (325 max.)
Mechanical stability 
Roll stability, 50 hrs at 80 °C, 10–1 mm+70 max. (350 max.)
Corrosion protection 
Emcor:– standard ISO 110070–0
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C0 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %0,8–3
Lubrication ability 
R2F, running test B at 120 °CPass at 100 °C (210 °F)*
Rolling bearing grease life 
R0F test L50 life at 10 000 r/min., hrs>300 at 120 °C (250 °F)
EP performance 
Wear scar DIN 51350/5, 1 400 N, mm
4–ball test, welding load DIN 51350/4, N
1,8 max.
2 600 min.
Shelf life2 years
* Typical value
SKF logo