Chain oils
Designed to fulfill the requirements of most industrial chain applications

LHMT 68
SKF LHMT 68 is ideal for medium temperatures and dusty environments like those of cement and material handling industries, where a high penetration and light film are required.

LHHT 265
SKF LHHT 265 synthetic oil is ideal for high load and/or high temperature conditions, like those found in the pulp and paper and textile industries. It doesn’t form any residue at high temperatures and it is neutral towards seals and polymers.
Benefits
- Increase chain life
- Increase re-lubrication interval
- Reduce oil consumption
- Reduce energy consumption
Typical applications
- Conveyor chains
- Drive chains
- Lift chains
SKF Chain Oils are available in 5 litre cans and as an oil fill for the SKF SYSTEM 24 single point automatic lubricators LAGD and TLSD series.
Technical data
|
|
---|---|
Designation
| LHMT 68
|
Description
| Medium temperature oil
|
Specific gravity
| 0.85
|
Colour
| Yellowish brown
|
Base oil type
| Mineral
|
Operating temperature range
| –15 to +90 °C (5 to 195 °F)
|
Base oil viscosity:
40 °C (104 °F), mm²/s 100 °C (212 °F), mm²/s |
ISO VG 68 approx. 9 |
Flash point
| >200 °C (390 °F)
|
Pour point
| ≤15 °C (5 °F)
|
Available pack sizes: | |
Can 5 liter | LHMT 68/5 |
SKF SYSTEM 24 LAGD series
Unit 60 ml Unit 125 ml |
LAGD 60/HMT68* LAGD 125/HMT68* |
SKF SYSTEM 24 TLSD series
Complete unit 125 ml Complete unit 250 ml Refill set 125 ml Refill set 250 ml |
TLSD 125/HMT68 TLSD 250/HMT68 LHMT 68/SD125 LHMT 68/SD250 |
* Includes non-return valve |
Technical data | |
Designation
| LHHT 265
|
Description
| High temperature oil
|
Specific gravity
| 0.91
|
Colour
| Yellow orange
|
Base oil type
| Synthetic ester
|
Operating temperature range
| Up to 250 °C (480 °F)
|
Base oil viscosity:
40 °C (104 °F), mm²/s 100 °C (212 °F), mm²/s |
approx. 265 approx. 30 |
Flash point
| approx. 260 °C (500 °F)
|
Pour point
| n/a
|
Available pack sizes: | |
Can 5 liter | LHHT 265/5 |
SKF SYSTEM 24 LAGD series
Unit 60 ml Unit 125 ml |
– LAGD 125/HHT26* |
SKF SYSTEM 24 TLSD series
Complete unit 125 ml Complete unit 250 ml Refill set 125 ml Refill set 250 ml |
TLSD 125/HHT26 TLSD 250/HHT26 LHHT 265/SD125 LHHT 265/SD250 |
* Includes non-return valve
|