General purpose food grade grease NLGI 2

SKF Food Grade Lubricants

General purpose food grade grease SKF LGFP 2

SKF LGFP 2 is a clean, non-toxic bearing grease, which is based on medical white oil using an aluminium complex soap.

  • High resistance to water
  • Excellent grease life
  • Excellent corrosion resistance
  • An essentially neutral pH value 
  • NSF H1 registered, Halal and Kosher certified

Applications

  • Bakery equipment
  • Food processing equipment
  • Multi-pack cassette bearings
  • Wrapping machines
  • Conveyor bearings
  • Bottling machines
Available pack sizes
PacksizeDesignation
420 ml cartridgeLGFP 2/0.4
1 kg canLGFP 2/1
18 kg pailLGFP 2/18
180 kg drumLGFP 2/180
Gas driven lubricators 
LAGD series 125 mlLAGD 125/FP2
Electro-mechanical lubricators 
TLSD series 125 mlTLSD 125/FP2
TLSD series 125 ml refillLGFP 2/SD125
TLSD series 250 mlTLSD 250/FP2
TLSD series 250 ml refillLGFP 2/SD250
Electro-mechanical lubricant dispensers 
TLMR 101 series 380 ml refill (incl. battery)LGFP 2/MR380B
TLMR 201 series 380 ml refillLGFP 2/MR380
Technical data
DesignationLGFP 2/(pack size)
DIN 51825 codeK2G-20
NLGI consistency class2
ThickenerAluminium complex
ColourTransparent
Base oil typeMedical white oil
Operating temperature range –20 to +110 °C
(–5 to +230 °F)
Dropping point DIN ISO 2176>250 °C (>480 °F)
Base oil viscosity 
40 °C, mm²/s
100 °C, mm²/s
150
15,3
Penetration DIN ISO 2137 
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm
265–295
+30 max.
Corrosion protection 
Emcor: – standard ISO 110070–0 *
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C1 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %1–5
Rolling bearing grease life 
R0F test L50 life at 10 000 r/min., hrs1 000 at 110 °C (230 °F) *
EP performance 
4–ball test, welding load DIN 51350/4, N1 100 min.
Shelf life2 years
NSF Reg. No.128004
* = Typical value
SKF logo