Low temperature, extremely high speed grease

SKF Low Temperature, Extremely High Speed Bearing Grease LGLT 2
SKF LGLT 2 is a fully synthetic oil based grease using lithium soap. Its unique thickener technology and low viscosity oil (PAO) provide excellent lubrication performances at low temperatures
–50 °C (–60 °F) and extremely high speeds (n dm values of 1,6 x 106 can be reached).
  • Low friction torque
  • Quiet running
  • Extremely good oxidation stability and resistance to water

Typical applications:

  • Textile spinning spindles
  • Machine tool spindles
  • Instruments and control equipment
  • Small electric motors used in medical and dental equipment
  • In-line skates
  • Printing cylinders
  • Robots
Available pack sizes
PacksizeDesignation
180 g tubeLGLT 2/0.2
0,9 kg canLGLT 2/1
25 kg pailLGLT 2/25
170 kg drumLGLT 2/180
Technical data
DesignationLGLT 2/(pack size)
DIN 51825 codeKHC2G-50
NLGI consistency class2
ThickenerLithium
ColourBeige
Base oil typeSynthetic (PAO)
Operating temperature range–50 to +110 °C
(–60 to +230 °F)
Dropping point DIN ISO 2176>180 °C (>355 °F)
Base oil viscosity 
40 °C, mm²/s
100 °C, mm²/s
18
4,5
Penetration DIN ISO 2137 
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm
265–295
+50 max.
Corrosion protection 
Emcor:– standard ISO 110070–1
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C1 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %<4
Copper corrosion 
DIN 51 811
1 max. 100 °C (210 °F)
Rolling bearing grease life 
R0F test L50 life at 10 000 r/min., hrs>1 000,
20 000 r/min. at 100 °C (210 °F)
EP performance 
4–ball test, welding load DIN 51350/4, N2 000 min.
SKF logo