Connection nipples

SKF provides a wide range of connection nipples covering many different thread combinations and sizes.
They are used as adapters to enable pipes and hoses to be connected to different thread sizes.
Technical data
Designation
Threads
Max. working pressure
G
G2
MPa
Psi
Nipples with metric and G pipe threads
1077456/100MPA
M8
M6
100
14 500
1077455/100MPA
G 1/8
M6
100
14 500
1014357 A
G 1/8
G 1/4
300
43 500
1009030 B
G 1/8
G 3/8
300
43 500
1019950
G 1/8
G 1/2
300
43 500
1018219 E
G 1/4
G 3/8
400
58 000
1009030 E
G 1/4
G 3/4
400
58 000
1012783 E
G 3/8
G 1/4
400
58 000
1008593 E
G 3/8
G 3/4
400
58 000
1016402 E
G 1/2
G 1/4
400
58 000
729146
G 1/2
G 3/4
300
43 500
228027 E
G 3/4
G 1/4
400
58 000
1018220 E*G 1/4G 1/440058 000
* not suitable for use with quick connection couplings and nipples !
Nipples with NPT tapered threads
729106/100MPA
G 1/4
NPT 3/8”
100
14 500
729654 /150MPA
NPT 1/4”
G 1/4
150
21 750
729655/150MPA
NPT 3/8”
G 1/4
150
21 750
729656/150MPA
NPT 3/4”
G 1/4
150
21 750
Connection nipples

Dimensions

Dimensions (metric)

A
A1
G1
G3
L
Width across flats
mm
mm
mm
mm
mm
mm
Nipples with metric and G pipe threads
1077456/100MPA
11
5
15
9
33
10
1077455/100MPA
11
7
15
9
33
10
1014357 A
25,4
7
15
15
43
22
1009030 B
25,4
7
15
15
42
22
1019950
36,9
7
15
14
50
32
1018219 E
25,4
9,5
17
15
45
22
1009030 E
36,9
9,5
17
20
54
32
1012783 E
25,4
10
17
15
43
22
1008593 E
36,9
10
17
20
53
32
1016402 E
25,4
14
20
15
43
22
729146
36,9

17
20
50
32
228027 E
36,9
15
22
15
50
32
1018220 E*25,49,520155222
* not suitable for use with quick connection couplings and nipples !
Nipples with NPT tapered threads
729106/100MPA
36,9
17
15
50
32
729654/150MPA
25,4
15
15
42
22
729655/150MPA
25,4
15
15
40
22
729656/150MPA
36,9
20
15
45
32
Dimensions (imperial)

A
A1
G1
G3
L
Width across flats
in
in
in
in
in
mm
Nipples with metric and G pipe threads
1077456/100MPA
0.43
0.20
0.59
0.35
1.30
10
1077455/100MPA
0.43
0.28
0.59
0.35
1.30
10
1014357 A
1.00
0.28
0.59
0.59
1.69
22
1009030 B
1.00
0.28
0.59
0.59
1.65
22
1019950
1.45
0.28
0.59
0.55
1.97
32
1018219 E
1.00
0.37
0.67
0.59
1.77
22
1009030 E
1.45
0.37
0.67
0.79
2.13
32
1012783 E
1.00
0.39
0.67
0.59
1.96
22
1008593 E
1.45
0.39
0.67
0.79
2.09
32
1016402 E
1.00
0.55
0.79
0.59
1.96
22
729146
1.45

0.67
0.79
1.97
32
228027 E
1.45
0.59
0.87
0.59
1.97
32
1018220 E*1.000.370.790.592.0522
* not suitable for use with quick connection couplings and nipples !
Nipples with NPT tapered threads
729106/100MPA
1.45
0.67
0.59
1.97
32
729654/150MPA
1.00
0.59
0.59
1.65
22
729655/150MPA
1.00
0.59
0.59
1.57
22
729656/150MPA
1.45
0.79
0.59
1.77
32
SKF logo