Deep groove ball bearings
SKF
deep groove ball bearings have uninterrupted raceway grooves. These raceway grooves have a close osculation with the balls, enabling the bearings to accomodate radial and axial loads in both directions. These bearings are particularly versatile and are:
- Simple in design
- Non separable
- Suitable for high and even very high speeds
- Robust in operation, requiring little maintenance