Needle roller / cylindrical roller thrust bearings
These combined bearings:
-
consist of a radial needle roller bearing and a cylindrical roller thrust bearing
The cylindrical roller and cage thrust assembly is identical to the 811 series. - are supplied without an inner ring
- can be combined with an inner ring (fig. 2), where the shaft cannot be hardened and ground (→ product table, must be ordered separately)
- can accommodate axial loads in one direction
- can locate the shaft in one direction only
-
can be mounted back-to-back (fig. 3) for short shafts and where changes in length due to thermal expansion are relatively minor
For these types of arrangements, SKF recommends preloading the thrust ball bearings with Belleville washers (cup springs). This elastic preload helps to prevent the balls from skidding if one of the thrust bearings becomes unloaded. Preload also improves performance of the thrust ball bearings while reducing noise levels.