Loads
Minimum load
For additional information → Requisite minimum load | Frm = 0,02 C
Perform calculations |
Equivalent dynamic bearing load
For additional information → Equivalent dynamic bearing load, P | P = Fr |
Equivalent static bearing load
For additional information → Equivalent static load |
P0 = Fr
|
Symbols
C | basic dynamic load rating [kN] (→ product table) |
C0 | basic static load rating [kN] (→ product table) |
Fr | radial load [kN] |
Frm | minimum radial load [kN] |
P | equivalent dynamic bearing load [kN] |
P0 | equivalent static bearing load [kN] |
s0
| static safety factor
|