SKF Rocker Arm Bearings

Compact, lightweight rocker arm bearings from SKF support high rocker arm performance and reliability with several advanced features:
- Eight micron crowing generated during honing process on outer ring enables low friction and wear resistance
- Depending on application requirements, rollers can be slightly relieved at ends to avoid edge stresses
- An induction hardened shaft pin and forged rocker arm construction contribute to robust performance
Benefits
- Improved service life and reliability
- Reduced friction, noise and vibration
- Reduced assembly costs
- Higher operating speed potential