SNL low-friction seals
Reduced friction for reduced energy consumption

Labyrinth seals
Extremely effective for high rotational speeds, labyrinth seals operate with no contact between the shaft and the housing components. Absence of seal friction results in lower operating temperature and reduced energy consumption.
TSN .. L contact seals
For fan applications with speeds up to 13 m/s, TSN ..L contact seals offer an ideal low-energy solution. They generate little friction, resulting in low power loss and reduced energy consumption. Lower running temperatures also help extend grease service life.