SKF self-aligning fan shaft solution
Optimize performance for high-speed, light-load applications
Developed for industrial fans running above roller bearings reference speeds, the SKF self-aligning fan shaft solution consists of two self-aligning ball bearings. Ideal for high-speed, light-load applications, this solution absorbs axial displacement without creating internal forces in the bearing. Resulting benefits include:
- Reduced vibration and noise levels
- Lower operating temperatures
- Reduced energy consumption
- Extended relubrication intervals
- Reduced maintenance costs