Sealed bearings
Uptime protection for clean-pump applications

SKF sealed bearings are ready-to-mount units, prelubricated under clean conditions with the appropriate amount and type of grease for the given pump application. The single-unit design saves time and prevents errors during assembly, in turn minimizing operational problems in the field. Other benefits include:
- Improved uptime
- Extended service life
- Lower temperatures
- Reduced maintenance