Single row deep groove ball bearings for saw

A wide variety of designs exist including reciprocating:
- Saws
- Circular saws
- Jig saws
- Mitre saws
- Table saws
- Scroll saws
- Band saws
These applications work in very demanding operating conditions. As solution we propose single row deep groove ball bearings.
The deep groove ball bearings used are usually fitted with contacting rubber seals, which combine low friction with good dust exclusion properties. To ensure good performance at high speed and under poor lubrication conditions, polymer cages are used. Special greases are selected that perform well at high speed and have low leakage characteristics.