Felt rolls
Improve reliability in the press and dryer sections
_144_0_542_397.jpg)
Felt rolls in the press section encounter a lot of process water so they need to be protected.
In the dryer section, felt rolls contend with higher temperatures which are challenging for machine components. Axial thermal expansion of the rolls and cylinders is thus much greater than in the forming and wet sections.
SKF solutions for felt rolls
-
SKF Explorer spherical roller bearings
Self-aligning design withstands shaft misalignment and more for increased uptime
-
CARB toroidal roller bearings
Eliminate axial residual load to increase bearing fatigue life
-
SNL TURP housings
Cost-effective housing solution for circulating oil applications
-
SBFN housings
Specifically designed for felt rolls with circulating oil lubrication