Angular contact ball bearings

Special heat treatments and hybrid solutions, with silicon nitride rolling elements, are used in order to reach the customer requirements in term of temperature, speed, life and friction.
SKF can provide an extensive range of standard and customized Angular contact ball bearings for racing applications.
The bearings can be fitted with a lightweight PEEK cage that has a large fill of silicon nitride rolling elements. Silicon nitride rolling elements help to reduce the rolling friction and contribute to a high bearing stiffness. Rings can be manufactured from a number of different materials, with different heat treatments applied, making them suitable for a large range of operating temperatures.
Low friction double lip or PTFE lined single lip seals can be integrated in the bearing to retain lubrication and prevent contamination ingress; Special HT materials are available when needed.
Greased and sealed-for-life, the high precision angular contact ball bearing Angular contact ball bearings has a high axial and carrying capacity stiffness giving a better clutch response and longer service life.