Bearing with improved metallurgy
.jpg)
SKF has developed the crankshaft bearings with special surface treatment to enhance the wear resistance. The special heat treatments for the rings provide better dimensional stability at higher operating temperature and contamination level.
SKF crankshaft bearings with new material family improve heat and surface treatments processes, in order to give a better performance in hard operating conditions.