Attachment bolt recommendations
In typical applications, 8.8 class hexagon head bolts, in accordance with ISO 4014:2011, can be used together with washers.
For SBPN housings, M 24 or 1 UNC attachment bolts with a recommended tightening torque of 665 Nm are suitable. For SDM housings, refer to table 1.