Designation system for housings
Examples and the applicable options for SBD and THD housings are given below.

Example
SBDD 2226 CAF
| where | SBD = | ![]() |
D = | ![]() |
||
2226 = | ![]() |
||
CAF = | ![]() |
Applicable options
![]() | Series
|
SBD | Standard non-split plummer block housing
|
THD
| Standard non-split take-up housing
|
![]() | Material |
D
| Spheroidal graphite cast iron
|
S | Cast steel
|
C | Grey cast iron
|
![]() | Size identification |
22(00) | Housing for bearings in the 22 series |
30(00) | Housing for bearings in the 30 series |
31(00) | Housing for bearings in the 31 series |
32(00) | Housing for bearings in the 32 series |
..(00) | Size code of the bearing, (00) x 5 = bearing bore
diameter [mm] |
![]() | Suffixes1) | |
– | Housing for bearings on an adapter sleeve and a plain shaft | |
C | SBD housing for bearings on an adapter sleeve and a
stepped shaft |
|
E | SBD housing for bearings on a cylindrical seat and a
stepped shaft |
|
G | SBD housing for bearings on a cylindrical seat and a
multi-stepped shaft |
|
A | Housing for shaft end, one side closed | |
B | Housing for the through shaft | |
F
| Housing for the locating bearing position
|
|
L
| Housing for the non-locating bearing position
|
- 1)When multiple suffixes are used, they are listed in the same order as shown here.