Designation system for housings
Examples and the applicable options for SNL and SE housings are given below.

Examples
SNL 518-615 SN
| where | SNL = | ![]() |
518-615 = | ![]() |
||
SN = | ![]() |
Applicable options
![]() | Prefixes for bolt holes |
– | Two oblong cast holes for attachment bolts |
F | Four oblong cast holes for attachment bolts |
S | No holes for attachment bolts (drilled holes can be supplied) |
![]() | Series |
SNL | Standard plummer block housing |
SE
| Standard plummer block housing (new generation)
|
![]() | Material |
– | Grey cast iron |
D | Spheroidal graphite cast iron |
![]() | Size identification |
2(00) | Housing for bearings on a cylindrical seat, diameter series 2 |
3(00) | Housing for bearings on a cylindrical seat, diameter series 3
|
5(00) | Housing for bearings on an adapter sleeve, diameter series 2 |
6(00) | Housing for bearings on an adapter sleeve, diameter series 3 |
..(00) |
Size code of the bearing, (00) x 5 = bearing bore diameter [mm] |
![]() | Suffixes1) |
V | Grease escape hole in the housing base |
TURU | Housing prepared for oil lubrication, including seals |
T | Drilled and tapped hole 1/4-28 UNF on one side of the housing cap to lubricate the seal. Grease fitting AH 1/4-28 SAE-LT supplied with the housing. |
TD | Drilled and tapped hole 1/4-28 UNF on both sides of the housing cap to lubricate the seals. Two grease fittings AH 1/4-28 SAE-LT supplied with the housing. |
SN | Drilled and tapped M8 hole for sensor in position 3 (fig. 1) |
K7
| Housing with bearing seat diameter tolerance K7
|
/MS1 | Two drilled holes for attachment bolts |
/MS2 | Four drilled holes for attachment bolts |
- 1)When multiple suffixes are used, they are listed in the same order as shown here.