Designation system for locating rings
Examples and the applicable options for locating rings for SNL and SE housings are given below.

Examples
FRB 17.5/160
| where | FRB = | ![]() |
17.5/160= | ![]() |
Applicable options
![]() | Series
|
FRB
| Locating ring for SKF bearing housings |
![]() | Size identification |
... | Width and outside diameter of the locating ring [mm] |