Dimension standards
Boundary dimensions are in accordance with ISO 113:2010 for two-bolt plummer block housings.
Interchangeability
SNL and SE plummer block housings in the 2,3,5 and 6 series are dimensionally interchangeable with the earlier SN, SNA and SNH series.