Designation system for seals
Examples and the applicable options for seals for SNL housings are given below.

Examples
TS 38
| where | TS = | ![]() |
38 = | ![]() |
Applicable options
![]() | Series |
TS | Labyrinth seal |
TK | Taconite seal |
TSD | Seal for oil lubrication |
![]() | Size identification |
34 to 96 | Size code, related to the bearing bore size |
500 to 560 | Size code, related to the bearing bore size |
/... | Bore diameter of the seal [mm] when differing
from the standard |