Designation system for end covers
Examples and the applicable options for end covers for SNLN 30 housings are given below.

Examples
ASNH 526
| where | ASNH = | ![]() |
526 = | ![]() |
ETS 3038
| where | ETS = | ![]() |
3038= | ![]() |
Applicable options
![]() | Series
|
ASNH
| End cover of plastic for SNLN 30 plummer block housings,
size 3024 to 3032 |
ETS
| End cover of grey cast iron for SNLN 30 plummer block
housings, size 3034 to 3056 |
![]() | Size identification |
524-620
| For housings size 3024 (series ASNH) |
5(00) | For housings from size 3026 to 3032 (series ASNH)
|
30(00) | For housings from size 3034 to 3056 (series ETS)
|
(00) | Size code of the bearing, (00) x 5 = bearing bore diameter [mm]
|