Oval flanged housings for Y-bearings
- ► Popular item
Bearing seat | Housing dimensions | Designation | ||||
---|---|---|---|---|---|---|
Diameter | Width | Half width | Height | Length | ||
D | A | A2 | H | L | ||
mm | mm | |||||
47
|
|
8
|
91
|
67
|
|
PFT 47
|
90
|
43
|
|
189
|
116
|
|
FYTB 510 M
|
100
|
47
|
|
216
|
127
|
|
FYTB 511 M
|
47
|
29.5
|
|
112
|
60.5
|
|
FYTBK 504
|
72
|
|
10
|
122
|
94
|
|
PFT 72
|
52
|
|
9
|
95
|
71
|
|
PFT 52
|
72
|
35
|
|
156
|
96
|
|
FYTBK 507
|
52
|
30
|
|
124
|
70
|
|
FYTBK 505
|
62
|
33
|
|
142.5
|
83
|
|
FYTBK 506
|
90
|
40
|
|
195
|
115
|
|
FYTJ 510
|
72
|
34.5
|
|
156
|
96
|
|
FYTB 507 M
|
80
|
36
|
|
175
|
100
|
|
FYTJ 508
|
80
|
38.5
|
|
171.5
|
102
|
|
FYTB 508 M
|
85
|
38
|
|
188
|
108
|
|
FYTJ 509
|
52
|
30
|
|
124
|
70
|
|
FYTB 505 M
|
62
|
30.5
|
|
148
|
80
|
|
FYTJ 506
|
62
|
32.5
|
|
141.5
|
83
|
|
FYTB 506 M
|
72
|
34
|
|
161
|
96
|
|
FYTJ 507
|
47
|
25.5
|
|
112
|
60
|
|
FYTJ 504
|
52
|
27
|
|
130
|
68
|
|
FYTJ 505
|
85
|
39
|
|
178.5
|
111
|
|
FYTB 509 M
|
40
|
|
7
|
81
|
59
|
|
PFT 40
|
62
|
|
9.5
|
112
|
84
|
|
PFT 62
|
40
|
26
|
|
98.5
|
57
|
|
FYTB 503 M
|
47
|
29.5
|
|
112
|
60.5
|
|
FYTB 504 M
|
80
|
|
10
|
148
|
104
|
|
PFT 80
|
For additional information about the meaning and limitations of the product data, refer to Y-bearing flanged units and Principles of bearing unit selection and application.