Speed limits
The limiting speed listed in the product tables is a mechanical limit that should not be exceeded unless the bearing design and the application are adapted for higher speeds.
For additional information, refer to Operating temperature and speed.