Applications
Marine applications

The inner sleeve of the OKCX coupling is coated with carbides utilizing advanced plasma technology.
SKF Coupling Systems has been a partner to the marine industry since the 1940s when the oil injection method was invented. Since then, more than 35 000 couplings have been supplied for demanding applications in ships and power installations etc, all over the world.