KFU
Electrically operated gear pump unit for use with single-line systems

KFU2

KFU6
The gear pump continuously supplies lubricant to relubrication distributors via the main line network when the pump is in operation. When the metering chambers of the distributors are full, excess lubricant flows back into the reservoir via the safety valve. At the end of the pump running time, the pressure relief valve opens so that pressure in the main line drops to a residual pressure. This allows the spring-loaded pistons of the metering device to deliver lubricant from the metering chambers to the lubrication points.
Features and benefits:
- Includes gear pump with relief valve, safety valve, DC motor, transparent lubricant reservoir, filler socket and angle bracket
- Hood protects DC motor and filler socket from contaminants
- Minimizes wear and tear
- Reduces downtime
-
Lowers maintenance costs via automatic lubrication
Configure the product according your needs, download the CAD file