Oil Conditioning unit

SKF Oil Conditioning unit
SKF Oil Conditioning unit is a low-pressure pump-filtration unit to circulate the oil in a given system and removes contaminants. Five different pump-filtration unit sizes. The unit can also be equipped with optional air or water coolers.
Technical features:
Technical features:
- Flowrates from 5 - 80 l/min
-
Oil viscosity: 15 - 800 cSt
-
Filteration rating: 20 μm
- Pressure: max. 10 bar
- Cooling capacity: 3 - 30 kW
- Electrical clogging indicator
- Temperature transmitter with display
- Pressure transmitter with display
- Manometer
- Thermometer
- Level switch assembly
- Shut-off valve before unit
- Flowmeter (SKF Flowline or SKF Safeflow)
-
Moisture transmitter