PF-23-2 / PF-23-22
Manually operated single stroke pump

PF-23-2
PF-23-2 and PF-23-22 are manually operated grease pump units that include a reservoir and follower plate under atmospheric pressure. These pumps are made for small-sized progressive systems or for use as multi-line pumps. When using two outlets, the output of one lever stroke is divided by two. A return line to the reservoir is available. Also, these pumps are equipped with a filling coupler for replenishing the reservoir.
Features and benefits:
- Small, compact, manually operated pump
- Up to 100 bar operating pressure ting pressure
- Pump port for return line is available
- Refilling via grease coupler avoids grease contamination
- Available with one or two outlets