85434 /35 /36
Pneumatically operated pump models for use with single-line systems

All models are air-operated, positive-displacement pumps delivering a maximum volume by means of a single stroke of the pump. Solenoid air valves and adjustable, solid-state time controls are integrated into the pump body. These pumps are designed to deliver grease to single-line metering devices and include a special high-volume refill fitting. Acrylic reservoirs are available in several sizes. Integrated controls feature LED indicators for “Power On”, “Pump On” and “Alarm,” along with a membrane-type, “Manual Lube” switch.
Features and benefits:
- Integrated, adjustable, solid-state time controls with LED indicators
- Integrated solenoid air valves
-
High-volume refill fitting
- Suitable for use with single-line metering devices