LubriLean VarioPlus

SKF LubriLean VarioPlus
Units for internal and external Minimial Quantity Lubrication (MQL)
Applications:
Technical features:
Applications:
- Turning, milling, drilling
- Retrofitting on turning and machining centres
- Also suitable for small tools
- Internal and external MQL
Technical features:
- Lubricant: oil
- Capacities: 1,8 l
- Number of outlet ports : 1 - 3
- Compressed air port: 6 - 10 bar (8 bar opt.)
- Oil quantity: 1 - 150 ml/h
- Air consumption: 15 - 300 Nl/min per outlet
- Air/oil quantity adjustment: manual
- Integrated pressure monitoring
Special features:
- CE mark of conformity
Related documents
- Product brochure: 1-5102-EN (753 KB)
- Operating manual: 951-130-225 EN (211 KB)
- Assembly instructions: 951-170-221 (2.9 MB)