Wayside lubrication systems
Lubrication systems for gauge face lubrication and top-of-rail conditioning

In wayside lubrication systems passing trains are detected by track-mounted wheel sensors. The applied lubricant is picked up by passing wheels, which carry the lubricant through the up-coming curve(s).
High-pressure, low-volume pumps effectively cover the rail with just enough lubricant, minimizing pollution. Regardless of serving drilled lubrication holes or applicators which get clamped to the rail, SKF's technologies enable exact metering of grease. It helps to ensure each lube port receives the same small amount of grease every time, automatically.
The systems are capable of pumping long distances, as well as high-viscosity lubricants. Dual-track systems and customized solutions are available.
-
Applications
Wayside lubrication systems deliver small, measured amounts of lubricant precisely when needed, when the train is passing. This approach increases system reliability and reduces lubricant consumption.
The major applications include:
-
System overview
-
Benefits