Elevator lubrication sets
Reduces vibration levels with less maintenance

Insufficient lubricant on elevator guide rails causes vibration. This, in turn, creates unpleasant noise that leads to downtime, interruption in service and increased maintenance costs. Conventional elevator lubrication methods are somewhat imprecise, leading to over- and under-lubrication. This can result in spilling, splashing on windows and pooling in the pit.
SKF SYSTEM 24 elevator lubrication sets provide a better alternative to the conventional method of a reservoir of oil with a capillary system. They are suitable for use in residential and office buildings, hospitals, hotels, shopping malls and subways.
- Reduces wear, noise and vibration levels through proper lubrication
- Reduces service calls for planned and unplanned downtime
- Improves cleanliness of windows, glass and elevator pit
- Safe and environmentally friendly – no oil spills and easy to recycle

Time setting
Once mounted, the system can be set to dispense lubricant to meet the specific needs of the application at intervals ranging from one month to 12 months. The correct setting can best be determined by checking the oil film on the guide rail during service. An emptying time between 3–6 months can be expected under harsh conditions of high contamination, higher temperature and high utility rate of the elevator. Under normal conditions, an emptying time between 6–12 months can be expected.
Once mounted, the system can be set to dispense lubricant to meet the specific needs of the application at intervals ranging from one month to 12 months. The correct setting can best be determined by checking the oil film on the guide rail during service. An emptying time between 3–6 months can be expected under harsh conditions of high contamination, higher temperature and high utility rate of the elevator. Under normal conditions, an emptying time between 6–12 months can be expected.
Ordering details | |
Designation | Contents |
LAPB 5/2K | Elevator kit for 5 mm rail:
2 brush holders with 5 mm felt 2 lubricators LAGD 125/HMT68 2 installation brackets 50 ml (1.7 fl oz US) bottle oil |
LAPB 9/2K | Elevator kit for 9 mm rail:
2 brush holders with 9 mm felt 2 lubricators LAGD 125/HMT68 2 installation brackets 50 ml (1.7 fl oz US) bottle oil |
LAPB 16/2K | Elevator kit for 16 mm rail:
2 brush holders with 16 mm felt 2 lubricators LAGD 125/HMT68 2 installation brackets 50 ml (1.7 fl oz US) bottle oil |
LAPB 5-16/2K | Elevator kit for 5 mm, 9 mm or 16 mm rail:
2 brush holders with 5 mm, 9 mm and 16 mm felt 2 lubricators LAGD 125/HMT68 2 installation brackets 50 ml (1.7 fl oz US) bottle oil |
LAPB 5-16E1 | Elevator brush:
1 brush holder with 5 mm, 9 mm and 16 mm felt |
LAGD 125/HMT68 | Lubricator:
1 lubricator filled with 125 ml (4.2 fl oz US) of oil. |
Technical data | |
Depth of rail | 20 mm (0,8 in) |
Width of rail | 5 mm (0,2 in), 9 mm (0,35 in) or 16 mm(0,5 in) |
Temperature | -20°C to 60°C (-4°F to 140°F) |
Max. speed | 2.5 m/s |
Setting | variable between 1-12 months |