Adapter block

The adapter block 226402 consists of a cast steel block to which a pressure gauge and high pressure pipe can be connected. It comes with a floor support and a 90 degree connection nipple for the oil reservoir.
-
Technical data
Technical data Designation 226402 Maximum pressure 400 MPa (58 000 psi) Pressure gauge connection G1/2 Pressure pipe connection G3/4 Length of floor support 570 mm (22.4 in.) Weight 2,55 kg (5.6 lb) -
Spare parts
Related documents
- Instructions for use 226402 (610 KB)