Extension pipes
Catering for adapter and withdrawal sleeve applications

M4 extension pipe with connection nipple
Enables the use of an SKF hydraulic pump to connect to a sleeve connection hole with a M4 thread. The extension pipe and connection nipple should be ordered as separate items.
M6 extension pipe with connection nipple
Enables the use of an SKF hydraulic pump to connect to a sleeve connection hole with a M6 thread. The extension pipe and connection nipple should be ordered as separate items.
G1/4 extension pipe
Enables the use of an SKF hydraulic pump to connect to a sleeve connection hole with a G1/4 thread. Can be used for applications where the sleeve position does not allow a direct connection with a quick connector.
G1/8 extension pipe
Enables the use of an SKF hydraulic pump to connect to a sleeve connection hole with a G1/8 thread. Can be used for applications where the sleeve position does not allow a direct connection with a quick connector.
M4 extension pipe with connection nipple
Technical data
|
||
Designation
| pipe
| 234064
|
| nipple
| 234063
|
Max. pressure
| 50 MPa (7 250 psi)
|
![]() |
M6 extension pipe with connection nipple
Technical data
|
||
Designation
| pipe
| 1077453/100MPA
|
| nipple
| 1077454/100MPA
|
Max. pressure
| 100 MPa (14 500 psi)
|
![]() |
G1/4 extension pipe
Technical data
|
|
Designation
| 227966/100MPA |
Max. pressure
| 100 MPa (14 500 psi)
|
![]() |
G1/8 extension pipe
Technical data
|
|
Designation
| 227965/100MPA
|
Max. pressure
| 100 MPa (14 500 psi) |
![]() |