Plugs for oil ducts and vent holes
Up to 400 MPa (58 000 psi)

SKF plugs have been designed to seal off oil connections at a maximum pressure of 400 MPa (58 000 psi).
Technical data (metric) | ||||
Designation | Thread | Length
| Weight
| Suitable
hex. key |
|
| mm
| kg
| mm
|
233950 E
| G 1/4
| 16
| 0,02
| 6
|
729944 E
| G 1/2
| 17
| 0,03
| 9
|
1030816 E
| G 3/4
| 23
| 0,05
| 14
|
![]() |
Technical data (imperial) | ||||
Designation | Thread | Length
| Weight
| Suitable
hex. key |
|
| in
| lb
| in
|
233950 E
| G 1/4
| 0.63
| 0.04
| 0.24
|
729944 E
| G 1/2
| 0.67
| 0.07
| 0.35
|
1030816 E
| G 3/4
| 0.90
| 0.11
| 0.55
|