Quick connecting coupling and nipples
For easy pressure hose connection
One coupling and two different nipples are available to connect SKF hydraulic pumps to the work piece. When nipples with other thread types are required, select an additional SKF nipple from the range to make the connection.
Nipple 729832 A is supplied standard with all SKF Hydraulic Nuts HMV E series.
Nipple 729832 A is supplied standard with all SKF Hydraulic Nuts HMV E series.
Technical data (metric)
|
|||||
Designation
| Thread
| Dimensions
| Maximum pressure | ||
Coupling
| d2
| D2
| C
| A
| |
|
| mm
| mm
| mm
| MPa
|
729831 A
| G 1/4
| 24
| 27
| 58
| 150
|
Nipples
| d1
| D1
| B
| A
| |
|
| mm
| mm
| mm
| MPa
|
729832 A
| G 1/4
| 22
| 14
| 46
| 150
|
729100
| G 1/8
| 17
| 14
| 43
| 100
|
![]() |
Technical data (imperial)
|
|||||
Designation
| Thread
| Dimensions
| Maximum pressure | ||
Coupling
| d2
| D2
| C
| A
| |
|
| in
| in
| in
| psi
|
729831 A
| G 1/4
| 0.94
| 1.06
| 2.28
| 21,750
|
Nipples
| d1
| D1
| B
| A
| |
|
| in
| in
| in
| psi
|
729832 A
| G 1/4
| 0.87
| 0.55
| 1.81
| 21,750
|
729100
| G 1/8
| 0.67
| 0.55
| 1.69
| 14,500
|