Axial lock nut sockets
Easy mounting and dismounting without nut damage
SKF axial lock nut sockets are designed for safe and easy tightening and loosening of lock nuts. They are used to secure and adjust bearings on tapered journals, adapter sleeves and withdrawal sleeves.
- Demands less space around the bearing arrangement than hook spanners
- Inch connections for power tools or torque wrenches
- TMFS fits nuts of series KM, KMK (metric) and KMF
-
Technical data
Technical data Designation Dimensions Connection Outer
diameter
lock nutOuter
diameter
socketEffective
heightmm in. mm in. mm in. in. TMFS 0 18 0.7 22,0 0.9 45 1.8 3/8 TMFS 1 22 0.9 28,0 1.1 45 1.8 3/8 TMFS 2 25 1.0 33,0 1.3 61 2.4 1/2 TMFS 3 28 1.1 36,0 1.4 61 2.4 1/2 TMFS 4 32 1.3 38,0 1.5 58 2.3 1/2 TMFS 5 38 1.5 46,0 1.8 58 2.3 1/2 TMFS 6 45 1.8 53,0 2.1 58 2.3 1/2 TMFS 7 52 2.0 60,0 2.4 58 2.3 1/2 TMFS 8 58 2.3 68,0 2.7 58 2.3 1/2 TMFS 9 65 2.6 73,5 2.9 63 2.5 3/4 TMFS 10 70 2.8 78,5 3.1 63 2.5 3/4 TMFS 11 75 3.0 83,5 3.3 63 2.5 3/4 TMFS 12 80 3.1 88,5 3.5 63 2.5 3/4 TMFS 13 85 3.3 94,0 3.7 63 2.5 3/4 TMFS 14 92 3.6 103,0 4.1 80 3.2 1 TMFS 15 98 3.9 109,0 4.3 80 3.2 1 TMFS 16 105 4.1 116,0 4.6 80 3.2 1 TMFS 17 110 4.3 121,0 4.8 80 3.2 1 TMFS 18 120 4.7 131,0 5.2 80 3.2 1 TMFS 19 125 4.9 137,0 5.5 80 3.2 1 TMFS 20 130 5.1 143,0 5.7 80 3.2 1 -
Selection table