Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

cookie_information_popup_text_2[68]

Sound pressure meter

Easy noise level measurement

Sound pressure meter TMSP 1
Sound Pressure Meter TMSP 1
The SKF TMSP 1 is a high quality, hand-held instrument for measuring the sound level in decibels. The environmental noise is picked up by the electret condenser microphone and then processed by the handset. The surrounding noise can be monitored both quantitatively and qualitatively.
The SKF Sound pressure meter is supplied in a carrying case complete with windshield, calibration screwdriver, jack for external outputs and an alkaline battery.
  • User friendly and easy to operate, no special training required
  • dBA and dBC scale weightings for both general sound level and low frequency noise measurements suits most applications
  • Fast and Slow time weighting selection to enable either normal measurements or measurement of average level of fluctuating noise
  • Four different measurement scales to suit almost all eventualities
  • Wide operating temperature suitable for diverse industrial environments
  • User selectable backlight for use in environments with poor lighting
  • Four digit LCD panel with both digital and bar graph display
  • Max and min function for peak measurements
  • Alarm functions (Under/Over) to indicate when the noise level is too low or too high
  • Tripod mounting facility for use when the instrument must remain in the same position for a prolonged period
  • Conforms to IEC651 type2, ANSI S1.4 type 2 for sound level meters
Technical data
Designation
TMSP 1
Description
SKF Sound Pressure Meter
Frequency range
31,5 Hz to 8 KHz
Measuring level range
30 to 130 dB
Display
LCD
Digital display
4 digits

Resolution: 0,1 dB

Display update: 0,5 s
Analogue display
50 segments bar-graph

Resolution: 1 dB

Display update: 100 ms
Time weighting
Fast (125 ms), Slow (1 s)
Level ranges
Lo = 30 ~ 80 dB

Med = 50 ~ 100 dB

Hi = 80 ~ 130 dB

Auto = 30~130 dB
Accuracy
±1,5 dB (ref 94 dB @1 KHz)
Dynamic range
50 dB
Power supply
9V Alkaline, IEC 6LR61
Power life
50 hours (with alkaline battery)
Operation temperature
0 to 40 ºC (32 to 104 º F)
Operation humidity
10 to 90 % RH
Operation altitude
Up to 2 000 m (6 560 ft) above sea level
Storage temperature
-10 to 60 ºC (14 to 140 ºF)
Storage humidity
10 to 75 % RH
Dimensions
275 x 64 x 30 mm (10.8 x 2.5 x 1.2 in.)
Case dimensions
530 x 85 x 180 mm (20.9 x 3.4 x 7.0 in.)
Weight
285 g ( 0.76 lb) including battery
Total weight (incl.case)
1,1 kg (2.4 lb)
SKF logo