Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

cookie_information_popup_text_2[68]

Stethoscopes

Easily pinpoints bearing and machine noise

Electronic stethoscope TMST 3
Electronic stethoscope TMST 3
The SKF Electronic Stethoscope TMST 3 is a high quality, sensitive instrument enabling the determination of troublesome machine parts by the detection of machine noises or vibrations.
TMST 3 includes a headset, two different length probes (70 and 220 mm) and a pre recorded audio CD demonstrating the most common encountered troublesome machine noise, all supplied complete in a sturdy carrying case.
  • Excellent sound quality helps to reliably identify the possible cause of the noise
  • User friendly and easy to operate, no special training required
  • Lightweight ergonomic design makes it easy to operate with one hand
  • Excellent quality headset for optimum sound quality even in very high-noise environments
  • Pre-recorded demonstration CD and output for analogue recording help facilitate analysis and comparison
  • Supplied with two probes, 70 and 220 mm (2,8 and 8,7 in) enabling reach almost anywhere
  • Adjustable digital volume control up to 32 levels to reach desired volume
  • Technical data
    Technical data
    Designation
    TMST 3
    Frequency range
    30 Hz-15kHz
    Operating temperature
    - 10 to + 45 °C (14-113 °F)
    Output volume
    Adjustable in 32 levels
    Led indicator
    Power on

    Sound volume

    Battery low
    Maximum recorder output
    250 mV
    Headset
    48 Ohm (with ear defender)
    Auto switch off
    Yes, after 2 min
    Battery
    4 x AAA/R03 (included)
    Battery lifetime
    30 hours (continuous use)
    Dimensions handset
    220 x 40 x 40 mm (8.6 x 1.6 x 1.6 in.)
    Probe length
    70 and 220 mm (2.8 and 8.7 in.)
    Weight

    Total
    1,6 kg (3.5 lb)
    Instrument
    162 g (0.35 lb)
    Headset
    250 g (0.55 lb)
  • Spare parts

Related documents

SKF logo