Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

cookie_information_popup_text_2[68]

Multi–functional digital tachometer

Pinpoint accuracy combined with measurement versatility

Multi–functional digital tachometer TKRT 20
Multi–functional digital tachometer TKRT 20
The Multi–functional digital tachometer TKRT 20 is a user–friendly and accurate digital tachometer utilising laser or contact for measuring rotational and linear speed. Equipped with a laser and contact adaptor, it offers excellent speed measurement versatility in five different modes. Additionally, the large angular range of ± 80° to target facilitates the easy measurement in areas where straight–line access is difficult. The laser optical system allows easy and quick speed measurement at a safe distance from rotating machinery.
  • With this digital tachometer the user can select to measure:
    - rpm, rps, m, ft or yards per minute or second,
    - length or revolution counting, or
    - time interval
  • Wide speed range and the various measurement modes make the TKRT 20 suitable for measuring speed in many applications
  • Large angular range of ± 80° to target facilitates easy measuring in areas where straight–line access is difficult
  • The large inverting LCD display facilitates easy reading even when pointing the unit down into the machinery
  • Compact design; one–hand operated instrument
  • Supplied in carrying case for protection and portability 
  • The digital tachometer TKRT 20 can also be equipped with remote laser sensor, which is optionally available

SKF TKRT 20 (fig 1)
Supplied in carrying case for protection and portability.
  • Technical data
    Technical data
    Designation
    TKRT 20
    Display
    Inverting vertical 5 digit LCD
    Displayed resolution
    Fully auto ranging up to 0,001 digit or ±1 digit fixed
    Memory
    Last reading held for 1 minute
    Low battery indicator
    Yes
    Auto switch off
    After 1 minute
    Measurement

    - Optical modes
    r/min and rps (also Count and Time interval)
    - Contact modes
    r/min and rps, metres, yards, feet, per min and per sec
    - Count modes
    total revs, metres, feet, yards
    - Time intervalin seconds between pulses (reciprocal rate)
    - Speed capture
      feature
    Maximum, Minimum or Average rate
    - Sampling time
    0,8 seconds or time between pulses
    0,1 seconds auto-selection in Max or Min capture mode
    - Linear speed
    0,3 to 1 500 metres/min (4 500 ft/min) or equivalent in seconds
    Optical Measurement

    - Rotational speed
      range
    3 to 99 999 r/min
    - Accuracy±0.01% of reading ±1 digit
    - Measuring distance50 mm to 2 000 mm (1.9 - 78.7 in.)
    - Angle of operation±80˚
    - Laser sensor1x built-in class 2 laser
    - Remote laser sensorOptional TMRT 1-56
    Contact Measurement
    - Rotational speed
      range
    Max. 50 000 rpm for 10 sec
    - Accuracy±1% of reading ±1 digit
    - Contact adaptorsIncluded with rpm cone & removable metric wheel assembly
    Battery4 x AAA alkaline type IEC LR03
    Operation time24 hours continuous use
    Additional power sourceN/A
    Product dimensions213 x 40 x 39 mm (8.3 x 1.5 x 1.5 in.)
    Product weight170 g (0.37 lbs)
    Operating temperature0 to 40 °C (32 to 104 °F)
    Storage temperature–10 to +50 °C (14 to 122 °F)
    Relative humidity10 to 90% RH non-condensing
    IP ratingIP 40
    Case dimensions   260 x 85 x 180 mm (10.3 x 3.4 x 7.0 in.)
    Case contents1x SKF Tachometer TKRT 20
    1x set of contact adaptors TMRT 1-57
    4x AAA batteries
    1x set of reflective tape
    1x printed instructions for use
    1x calibration certificate
  • Accessories
  • Spare parts

Related documents

SKF logo