Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

cookie_information_popup_text_2[68]

Contact thermometer

Accurate temperature measurement with dual channel capability

Contact thermometer TKDT 10
Contact thermometer TKDT 10
The SKF TKDT 10 is suitable for a wide range of applications and has the ability to have two SKF temperature probes connected. A large back-lit LCD display helps ensure that the temperatures can be easily read in almost all lighting conditions.
  • Contact temperature measurement range from –200 to +1 372 °C (–328 to +2 501 °F)
  • Supplied with temperature probe TMDT 2-30 (max. 900 °C / (1 652 °F)); suitable for many direct contact applications
  • Can be used with any SKF temperature probe, including the TIH P20 probe supplied with SKF Induction Heaters
  • Can be used with an optional second SKF temperature probe enabling either probe temperature, or the temperature difference between the probes, to be displayed
  • Temperature readings displayed in either °C, °F, or Kelvin (K)
  • Temperature display can be frozen for ease of reading
  • Minimum, maximum and average temperatures can be displayed, together with a time stamp
  • User selectable auto power off function increases battery life
  • Supplied in a sturdy carrying case (fig. 1)
Technical data
Designation
TKDT 10
Display
Large Backlit LCD
Displayed resolution
0,1 ° up to 1 000 °, otherwise 1 °
Backlit display
On/Off
Measurement modes
Min, max, average, differential, dual temperature reading
Measurement units
°C, °F, K
Auto switch off
20 minutes, on/off
Temperature using probe
–200 to +1 372 °C (–328 to +2 501 °F)
Accuracy
> -100 °C (> -148 °F): ±0.5% of reading ±1 °C (1.8 °F)
Probe compatibility
2x Type-K connectors
Probe supplied
TMDT 2-30, suitable for use up to 900 °C (1 650 °F)
Supplied probe length
130 mm (5.1 in.)
Probe response time
2.3 seconds (TMDT 2-30)
Battery3x AAA Alkaline type IEC LR03
Operation time18 hours typical use (backlight on)
Product dimensions160 x 63 x 30 mm (6.3 x 2.5 x 1.2 in.)
Product weight200 g (0.4 lbs)
Operating temperature0 to 50 °C (32 to 120 °F)
Storage temperature–10 to +60 °C (–4 to +150 °F)
Relative humidity10 to 90% RH non-condensing
IP ratingIP 40
Case dimensions530 x 85 x 180 mm (20.9 x 3.4 x 7.0 in.)
Kit contentsThermometer with 1x contact probe TMDT 2-30
3x AAA batteries
1x printed instructions for use
SKF logo